IESNA:LM-63-2002
[TEST]P1359088
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-4)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3B-935-U-SL4-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 109W 90CRI 3500K FIXTURE w/ TYPE IV SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6999.7
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 36 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1015.3 1051.2 1089.4 1134.8 1170.6 1211.2 1256.6 1278.1 1311.6 1361.7 1409.5 1481.2 1669.9 1853.9 2121.4 2498.9 2790.3 3043.6 
3382.8 3681.4 4008.7 4235.7 4386.2 4457.8 4419.6 4137.7 3201.2 2035.4 1385.6 1089.4 731.0 205.5 62.1 26.3 9.6 0.0 0.0 
1015.3 1041.6 1087.0 1120.4 1163.4 1206.4 1237.5 1273.3 1306.8 1347.4 1392.8 1478.8 1648.4 1803.7 2068.9 2422.4 2716.3 3005.3 
3311.1 3621.7 3946.6 4183.1 4302.6 4374.2 4357.5 4152.1 3261.0 2162.0 1442.9 1094.2 750.1 212.6 66.9 28.7 11.9 2.4 0.0 
1015.3 1046.4 1084.6 1118.0 1153.9 1196.9 1232.7 1261.4 1285.3 1318.7 1361.7 1431.0 1569.6 1722.5 1947.0 2257.6 2582.5 2826.2 3108.1 
3385.2 3674.3 3910.8 4037.4 4149.7 4192.7 4197.4 3781.8 2735.4 1808.5 1278.1 872.0 363.1 148.1 88.4 28.7 2.4 0.0 
1015.3 1048.8 1084.6 1122.8 1151.5 1192.1 1220.8 1247.0 1273.3 1299.6 1330.7 1368.9 1454.9 1591.1 1717.7 1968.5 2233.7 2467.8 2687.6 
2895.4 3143.9 3368.5 3564.4 3736.4 3898.8 4140.1 4419.6 4574.9 4245.2 3824.8 3120.0 1987.6 571.0 131.4 31.1 4.8 0.0 
1015.3 1041.6 1077.4 1108.5 1153.9 1175.4 1211.2 1247.0 1261.4 1285.3 1299.6 1340.2 1390.4 1471.6 1595.8 1705.7 1894.5 2090.4 2286.3 
2472.6 2656.5 2833.3 3029.2 3222.7 3437.7 3712.5 4097.1 4634.6 5157.8 5136.3 4266.7 2991.0 1431.0 327.3 50.2 7.2 
0.0 
1015.3 1044.0 1075.0 1115.7 1149.1 1177.8 1204.0 1237.5 1259.0 1282.9 1304.4 1337.8 1395.2 1474.0 1574.3 1696.2 1875.4 2049.7 2240.9 
2434.4 2601.6 2795.1 2981.5 3170.2 3394.7 3659.9 4027.8 4591.6 5165.0 5162.6 4245.2 3081.8 1638.8 353.6 45.4 7.2 
0.0 
1015.3 1039.2 1067.9 1108.5 1141.9 1177.8 1206.4 1235.1 1266.2 1292.4 1316.3 1342.6 1388.0 1423.8 1471.6 1555.2 1686.6 1813.2 1980.5 
2140.5 2317.3 2460.7 2589.7 2749.7 2902.6 3124.8 3430.6 3834.3 4393.3 4352.7 3554.8 2580.1 1342.6 315.3 35.8 9.6 0.0 
1015.3 1036.8 1063.1 1101.3 1134.8 1168.2 1208.8 1235.1 1266.2 1290.1 1318.7 1337.8 1359.3 1368.9 1404.7 1435.8 1495.5 1569.6 1686.6 
1813.2 1930.3 2049.7 2183.5 2329.3 2496.5 2709.1 2976.7 3196.5 3356.5 3523.7 2706.7 929.3 279.5 74.1 23.9 9.6 0.0 
1015.3 1027.3 1053.5 1084.6 1125.2 1153.9 1192.1 1227.9 1254.2 1290.1 1309.2 1328.3 1335.4 1342.6 1356.9 1368.9 1371.3 1421.4 1483.6 
1562.4 1658.0 1770.2 1896.9 2061.7 2231.3 2463.0 2620.7 2658.9 2778.4 2694.8 2458.3 1710.5 413.3 129.0 33.4 9.6 0.0 
1015.3 1034.4 1046.4 1065.5 1101.3 1139.5 1177.8 1223.2 1251.8 1292.4 1323.5 1345.0 1354.6 1364.1 1380.8 1378.4 1390.4 1421.4 1457.3 
1521.8 1622.1 1734.4 1884.9 2071.2 2271.9 2470.2 2539.5 2642.2 2561.0 2281.5 1803.7 826.6 195.9 62.1 28.7 9.6 0.0 
1015.3 1024.9 1034.4 1046.4 1079.8 1115.7 1153.9 1194.5 1247.0 1302.0 1359.3 1411.9 1462.1 1512.2 1569.6 1646.0 1717.7 1837.1 1961.4 
2107.1 2281.5 2448.7 2592.0 2744.9 2816.6 2809.4 2623.1 2453.5 2049.7 1562.4 1012.9 382.2 76.4 26.3 14.3 9.6 0.0 
1015.3 1017.7 1027.3 1036.8 1067.9 1098.9 1139.5 1184.9 1249.4 1309.2 1383.2 1464.4 1552.8 1646.0 1779.8 1944.6 2140.5 2350.8 2553.8 
2733.0 2847.7 2864.4 2752.1 2558.6 2300.6 2013.9 1693.8 1462.1 1144.3 807.5 492.1 229.3 57.3 23.9 11.9 7.2 0.0 
1015.3 1015.3 1010.5 1022.5 1044.0 1065.5 1101.3 1156.3 1208.8 1263.8 1340.2 1426.2 1514.6 1586.3 1693.8 1863.4 2102.3 2310.1 2496.5 
2630.3 2625.5 2458.3 2150.1 1703.3 1254.2 845.7 480.2 250.8 126.6 78.8 52.6 38.2 26.3 19.1 11.9 7.2 0.0 
1015.3 1005.8 991.4 989.0 986.6 986.6 993.8 993.8 962.8 905.4 843.3 795.5 766.9 757.3 757.3 831.4 1027.3 1306.8 1557.6 
1679.5 1603.0 1318.7 926.9 566.2 298.6 167.2 112.3 88.4 71.7 59.7 45.4 33.4 26.3 16.7 11.9 7.2 0.0 
1015.3 993.8 967.5 936.5 905.4 850.5 766.9 661.7 539.9 430.0 348.8 341.6 367.9 420.5 477.8 518.4 544.7 571.0 561.4 
496.9 394.2 305.8 234.1 188.7 160.1 136.2 112.3 95.6 78.8 62.1 50.2 35.8 23.9 16.7 11.9 7.2 0.0 
1015.3 986.6 941.3 883.9 793.1 659.4 523.2 408.5 358.3 344.0 329.7 315.3 308.2 313.0 332.1 348.8 358.3 353.6 332.1 
305.8 267.6 231.7 203.1 184.0 160.1 133.8 114.7 95.6 78.8 59.7 43.0 31.1 23.9 16.7 14.3 7.2 0.0 
1015.3 984.3 919.8 829.0 673.7 508.9 399.0 370.3 358.3 346.4 334.5 322.5 305.8 293.8 281.9 272.3 262.8 255.6 241.3 227.0 
212.6 195.9 176.8 160.1 140.9 126.6 109.9 90.8 71.7 54.9 43.0 33.4 26.3 19.1 14.3 9.6 0.0 
1015.3 977.1 891.1 754.9 566.2 422.8 384.6 372.7 363.1 356.0 341.6 334.5 320.1 305.8 291.5 277.1 267.6 253.2 236.5 217.4 
198.3 179.2 164.8 152.9 140.9 129.0 114.7 97.9 86.0 74.1 64.5 52.6 38.2 23.9 19.1 11.9 0.0 
1015.3 962.8 869.6 702.4 504.1 403.7 387.0 379.8 367.9 360.7 348.8 344.0 327.3 315.3 303.4 289.1 272.3 253.2 229.3 205.5 
188.7 174.4 162.5 150.5 140.9 126.6 112.3 100.3 93.2 83.6 74.1 57.3 35.8 23.9 21.5 14.3 0.0 
1015.3 967.5 855.3 664.1 468.2 403.7 394.2 387.0 377.5 370.3 363.1 356.0 341.6 334.5 324.9 305.8 281.9 258.0 229.3 205.5 
186.3 172.0 160.1 145.7 129.0 114.7 95.6 86.0 78.8 69.3 59.7 43.0 31.1 26.3 21.5 16.7 0.0 
1015.3 969.9 852.9 645.0 451.5 408.5 399.0 389.4 382.2 375.1 367.9 360.7 353.6 348.8 339.2 324.9 301.0 270.0 238.9 210.2 
188.7 172.0 157.7 138.6 119.4 97.9 78.8 69.3 59.7 50.2 40.6 33.4 28.7 23.9 21.5 9.6 0.0 
1015.3 958.0 850.5 652.2 444.4 406.1 399.0 391.8 384.6 372.7 367.9 360.7 356.0 348.8 339.2 327.3 305.8 272.3 238.9 210.2 
186.3 172.0 155.3 136.2 114.7 95.6 74.1 64.5 57.3 47.8 38.2 31.1 26.3 23.9 19.1 7.2 0.0 
